IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM53601-Q1 | Demoboard TIDA-01428

Automotive Discrete SBC Pre-Buck, Post-Boost With CAN Refernce Design

Overview

TopologyBuck Converter
Input voltage42 V
Output 13.3 V / 1 A
IC revisionE1

Description

The TIDA-01428 reference design implements a 1-A, wide-VIN, buck converter to 3.3 V followed by a compact, low-input voltage, fixed 5-V boost converter for powering a controller area network (CAN) physical layer interface. The design has been tested for CISPR 25 radiated emissions and conducted emissions using the voltage method and for immunity to bulk current injection (BCI) per ISO 11452-4 with CAN communication operating at 500 KBPS. The TIDA-01428 is an EMC-vetted power tree plus CAN reference design that can be used in many automotive applications. A system basis chip (SBC) is an integrated circuit (IC) that combines many typical building blocks of a system, which includes transceivers, linear regulators, and switching regulators. While these integrated devices can offer size and cost savings in a number of applications, the integrated devices do not work in every case. For applications where an SBC is not a good fit, it might be beneficial to build a discrete implementation of these aforementioned building blocks thus making a discrete SBC.

Features

  • AEC-Q100 qualified for automotive applications
  • –40°C to 150°C junction temperature range
  • Wide operating input voltage: 3.55 V to 36 V (with transient to 42 V)
  • 2.1-MHz fixed switching frequency with optional spread spectrum switching
  • Low quiescent current: 23 μA
  • Shutdown current: 1.8 μA
  • Adjustable, 3.3-V, or 5-V output variants
  • 650-mA or 1000-mA versions
  • Pin selectable forced PWM mode
  • RESET output with filter and delay release
  • External frequency synchronization
  • Internal compensation, soft start, current limit, and UVLO
  • 10-lead, 3-mm × 3-mm SON package with wettable flanks.Remark: BOM,user guide & Schematic are added.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IR
(mA)
ISAT
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 SMT
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT
742792602SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 2000 SMT 60 110 600 MHz 3000 0.04 High Current
7440690010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 1 3600 3.8 90 SMT 0.026
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IR
(mA)
ISAT
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples