IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics ST8500 | Demoboard EVALST-PLCMB1

Overview

TopologyOther Topology
IC revision111

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
RDC
(Ω)
IR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(A)
PackagingColorPitch
(mm)
VersionMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG) Samples
691216510002SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 12 to 30 (AWG) 3.31 to 0.0509 (mm²) Horizontal 2 24 Box Green 5.08 THT 10.16 250 20 max. 12 to 30 (AWG)
74279262SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 500 0.8 120 200 510 MHz 1350 0.3 Wide Band 0.5 SMT SMT 1.6
782631331SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBA SMT EMI Suppression Ferrite Bead 0.25 0.8 330 690 280 MHz High Speed 0.4 SMT SMT 1.6
150080RS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 150 2 AlInGaP 140 0.7 Tape and Reel SMT 2
150080VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0.7 Tape and Reel SMT 2
61202021721SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-BHD 2.54 mm Male Angled Box Header PCB Angled 20 Male 3 Tray 2.54 Low Profile THT 33.06 250 20 max.
60900213621SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 3000 1 Jumper 3 Bag Blue 2.54 2.44 250 20 max.
61300821821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Dual Socket Header 3000 Straight 8 Dual Socket Header 3 Tray 2.54 THT 10.66 250 20 max.
61302821821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Dual Socket Header 3000 Straight 28 Dual Socket Header 3 Tray 2.54 THT 36.06 250 20 max.
694106301002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled Ø 6.4 5000 Right Angled 5 Bag Black THT 30 50 max.
430182043816SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6x6 mm 4.3 160 1000000 Black not specified 0.05 Tape and Reel
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header Straight 2 Single Pin Header 3 Bag 2.54 THT 5.08 250 20 max.
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header Straight 3 Single Pin Header 3 Bag 2.54 THT 7.62 250 20 max.
613012243121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Angled Dual Socket Header Angled 12 Dual Socket Header 3 Tray Black 2.54 THT 15.74 250 20 max.
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
RDC
(Ω)
IR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(A)
PackagingColorPitch
(mm)
VersionMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG) Samples