Topology | Other Topology |
The DC2509A development platform is a versatile energyharvesting demo board that is capable of accepting solar,thermal, and piezoelectric energy sources or any highimpedance AC or DC source. The board contains fourindependent power circuits consisting of the followingEH ICs:n LTC®3106 – 300 mA, Low Voltage Buck-Boost Converterwith PowerPath™ and 1.5μA Quiescent Currentn LTC3107 – Ultralow Voltage Energy Harvester andPrimary Battery Life Extendern LTC3330 – Nanopower Buck-Boost DC/DC with EnergyHarvesting Battery Life Extendern LTC3331 – Nanopower Buck-Boost DC/DC with EnergyHarvesting Battery Chargern LTC2935-2 – Ultralow Power Supervisor with Power-Fail Output Selectable ThresholdsThe board is designed to connect to the DC2321A, a Dustmote wireless sensor node demo board which monitorsthe batteries and the status signals of each IC.Each energy harvesting circuit on DC2509A hosts inputturrets for connecting solar panels, thermoelectric generators,piezoelectric devices, or any other high impedancesource.As a backup power supply, the board holds a primary batteryand a secondary battery which can be easily routedto any of the applicable ICs.L, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks andPowerPath is a trademark of Linear Technology Corporation. All other trademarks are theproperty of their respective owners.The board hosts groups of switches, jumpers, and resistorswhich allow its operation be configured in variousways. As a result, the system is very customizable andcan be modified to meet the user’s needs. This compatibilitymakes it a perfect evaluation tool for any low powerenergy harvesting system.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 79527141 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-BCPH Battery Holder | 2032 | LCP | White | SMT | – | – | – | – | -25 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | Reel | |
![]() | 744042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | SMT | – | – | – | 4818 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 15 | 0.75 | 35 | – | – | – | 220 | 1.8 | – | – | – | – | – | 2 | – | – | – | 1.03 | – | ||
![]() | 744043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | SMT | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 100 | 0.29 | 11 | – | – | – | 600 | 2.8 | – | – | – | – | – | 2 | – | – | – | 0.51 | – | ||
![]() | 744773122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | SMT | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | 4 | 4.5 | – | 22 | 1.22 | 20 | 1.2 | 1.22 | 1.42 | 370 | 3.2 | – | – | – | – | – | – | – | – | – | 1 | – | ||
![]() | 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012105010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 2.2 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 10 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 22 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 62000421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Dual | Pin Header | Straight | 2 | Bag | |
![]() | 62100621921 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | SMT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 2 | Tube | |
![]() | 434111025826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 260 | 30000 | White | No | not specified | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 62000411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 2 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|