Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 12-60 V |
Switching frequency | 40-100 kHz |
Output 1 | 7 A |
IC revision | A |
Low-voltage, high-speed drives and low-inductancebrushless motors require higher inverter switchingfrequencies in the range of 40 kHz to 100 kHz tominimize losses and torque ripple in the motor. TheTIDA-00909 reference design achieves this by using athree-phase inverter with three 80 V, 10-A half-bridgeGaN power modules (LMG5200) and uses shuntbasedphase-current sensing. Gallium nitride (GaN)transistors can switch much faster than silicon fieldeffecttransistors (FETs) and integrating the GaN FETand driver in the same package reduces parasiticinductances and optimizes switching performance toreduce losses, thus allowing the designer to downsizeor eliminate the heatsink. The TIDA-00909 offers a TIBoosterPack™ Plug-in Module with a compatibleinterface to connect to a C2000™ MCU LaunchPad™Development Kit for easy performance evaluation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 74279272 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | – | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | SMT | 300 | 400 | 380 MHz | 700 | 0.8 | Wide Band | 200 | 316 | 0.5 | – | – | – | – | – | ||
![]() | 74279223560 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | 1612 | -55 °C up to +125 °C | – | – | – | 4.06 | 3.05 | 0.89 | – | – | – | – | – | – | – | SMT | 56 | 90 | 1000 MHz | 10000 | 0.004 | High Current | 10000 | 90 | 2.28 | – | – | – | – | – | ||
![]() | 7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | 12 | 12 | – | – | 470 | 1.5 | 1.85 | 1.4 | 1.45 | 1.8 | Standard | – | – | – | – | 0.56 | – | 1400 | – | 10 | 2 | – | – | – | – | ||
![]() | 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | ||
![]() | 691352510002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10.16 | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 17000 | – | – | 2 | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 74279272 | SPEC | |
![]() | 74279223560 | SPEC | |
![]() | 7447709471 | SPEC | |
![]() | 885012206036 | SPEC | |
![]() | 691352510002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|