IC manufacturers Lattice semiconductor Corporation

IC manufacturers (103)

Lattice semiconductor Corporation LFE5UM5G-45F-8BG381IES | Demoboard LFE5UM5G-45F-VERSA-EVN

ECP5-5G Versa Development Board

Overview

TopologyOther Topology
IC revision1.2

Description

The ECP5-5G™ Versa Development Board allows designers to investigate and experiment with the features of the ECP5-5G Field-Programmable Gate Array. The features of the ECP5-5G Versa Development Board can assist engineers with rapid prototyping and testing of their specific designs. The ECP5-5G Versa Development Board is part of the ECP5-5G Versa Development Kit. The guide is intended to be referenced in conjunction with demo user guides to demonstrate the ECP5-5G FPGA.

Features

  • Half-length PCI Express form-factor— Allows demonstration of PCI Express x1 interconnection
  • Electrical testing of one full-duplex SERDES channel via SMA connections
  • USB-B connection for UART and device programming
  • Two RJ45 interfaces to 10/100/1000 Ethernet to RGMII
  • On-board Boot Flash— 128M Serial SPI Flash
  • DDR3-1866 memory components (64Mb/x16)
  • Expansion mezzanine interconnection for prototyping
  • 14-segment alpha-numeric display
  • Switches, LEDs and displays for demo purposes
  • Diamond® programming support
  • On-board reference clock sources

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
MountIR
(mA)
Working Voltage
(V (AC))
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT 1.6 0.7 Tape and Reel
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 SMT 1.6 0.7 Tape and Reel
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT 1.6 0.7 Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 1.6 0.7 Tape and Reel
74279265SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 200 1.6 0.8 600 720 200 MHz 850 0.45 Wide Band 200
742792602SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 3000 1.6 0.8 60 110 600 MHz 3000 0.04 High Current 2000
742792410SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 6000 4.5 1.6 60 120 1000 MHz 6000 0.01 High Current 5000
61304021121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header THT 250 50.8 Straight 40 Dual Pin Header 3000 Bag
694106301002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled Ø 6.4 THT 5000 30 Right Angled 5000 Bag
416131160808SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 25 8 11.33 Yes 500 1000 White 8 Tape and Reel
430483031816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm not specified 3.1 160 1000000 Black 50 Tape and Reel
61300621121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header THT 250 7.62 Straight 6 Dual Pin Header 3000 Bag
61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header THT 250 25.4 Straight 10 Single Pin Header 3000 Bag
Order Code Data­sheet Simu­lation
150060BS75000SPEC
150060VS75000SPEC
150060YS75000SPEC
150060RS75000SPEC
74279265SPEC
742792602SPEC
742792410SPEC
61304021121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

694106301002SPEC
416131160808SPEC
430483031816SPEC
61300621121SPEC
61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
MountIR
(mA)
Working Voltage
(V (AC))
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples