Topology | Buck Converter |
Input voltage | 15-36 V |
Output 1 | 5.35 V / 0.3 A |
Output 2 | 11 V / 0.3 A |
IC revision | A |
The TIDA-00179 reference design is an EMC compliant universal digital interface to connect to absolute position encoders, like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. The design supports a wide input voltage range from 15-60V (24V nom). A connector with 3.3V logic I/O signals allows for direct interface to the host processor like Sitara AM437x or Delfino F28379 to run the corresponding master protocol.Master implementations are available on Sitara AM437x (EnDat2.2, BiSS and HIPERFACE DSL) or Delfino DesignDRIVE (EnDat2.2 and BiSS). The TI design allows the host processor to select between a 4-wire encoder interface like EnDat 2.2 and BiSS or a 2-wire interface with power over RS485 like HIPERFACE DSL. To meet the selected encoder's supply range, the design offers a programmable output voltage with either 5.25V or 11V. This design’s power supply offers protection against over-voltage and short circuit according to the selected encoder’s voltage range to prevent damage during a cable short. TIDA-00179 has been tested up to 100m cable length with EnDat 2.2 and 2-wire HIPERFACE DSL encoders.
Universal Hardware to Interface to EnDat 2.2, BiSS, SSI and 4-Wire or 2-Wire HIPERFACE DSL Encoders. Supports All Corresponding Standard Data Rates up to at least 100m Cable Length.3.3-V Supply Half-Duplex RS485 Transceiver SN65HVD78 with 12kV IEC-ESD and 4kV EFT Eliminates Cost for External ESD Components.Encoder P/S with Wide Input Range (15-60V) Offers Programmable Output Voltage 5.25V or 11V, Compliant to EnDat 2.2, BiSS or HIPERFACE DSL Encoders.OV, UV and Precise Over-Current Limit with Short-Circuit Protection Leveraging TI eFuse Technology with Current Monitor and Fault Indicator.Logic Interface (3.3V I/O) to Host Processors like host processor like Sitara AM437x or Delfino F28379 to run the EnDat 2.2, BiSS, SSI or HIPERFACE DSL Master. Master implementations are available on Sitara AM437x (EnDat2.2, BiSS and HIPERFACE DSL) or Delfino DesignDRIVE (EnDat2.2 and BiSS).Design Exceeds EMC Immunity for ESD, Fast Transient Burst, and Surge and Conducted RF with Levels according to IEC61800-3.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | RDC max. (mΩ) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | ||
![]() | 744043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | – | 4.8 | 4.8 | – | 100 | – | – | 550 | 11 | – | 0.29 | 600 | – | – | – | – | – | – | – | 2 | – | 2.8 | – | – | 0.51 | – | ||
![]() | 74408943101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4838 | -40 °C up to +125 °C | – | – | – | – | 4.8 | 4.8 | – | 100 | – | – | 770 | 7.8 | – | 0.68 | 850 | SMT | – | -40 °C up to +125 °C | – | – | – | – | 2 | – | 3.8 | – | – | 0.52 | – | ||
![]() | 74438334068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 3012 | -40 °C up to +125 °C | – | – | – | – | 3 | 3 | – | 6.8 | 1.4 | 3.5 | 368.2 | 25 | 80 | 2.7 | 423.4 | SMT | – | – | – | – | – | – | 2 | – | 1.2 | – | – | 0.88 | – | ||
![]() | 865080457015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | V-Chip SMT | – | – | 470 µF | ±20% | 25 | 10.0 x 10.5 | -55 °C up to +105 °C | – | 14 | 0.212766 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | – | – | – | – | SMT | 2000 | -55 °C up to +105 °C | 650 | 150 | 117.5 | 10 | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 885012005043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012205044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012006060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 330 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | ||
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | THT | 5 | 30 | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | Right Angled | 5 | Bag | |
![]() | 61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61301011121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744043101 | SPEC | |
![]() | 74408943101 | SPEC | |
![]() | 74438334068 | SPEC | |
![]() | 865080457015 | SPEC | |
![]() | 885012005043 | SPEC | |
![]() | 885012005056 | SPEC | |
![]() | 885012205031 | SPEC | |
![]() | 885012205044 | SPEC | |
![]() | 885012006060 | SPEC | |
![]() | 885012206036 | SPEC | |
![]() | 885012206046 | SPEC | |
![]() | 885012206048 | SPEC | |
![]() | 885012206071 | SPEC | |
![]() | 885012207102 | SPEC | |
![]() | 694106301002 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61301011121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | RDC max. (mΩ) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|