IC manufacturers Semtech

IC manufacturers (103)

Semtech TS80000 | Demoboard TSDMTX-19V2-EVM / 12Vin MP-A2

TSDMTX-19V2-EVM Dual-Mode (Qi and PMA) Wireless Charging (Rev1.0) Transmitter

Overview

TopologyWireless Power Transfer
Input voltage3 V
IC revision1.01

Description

The Semtech TSDMTX-19V2-EVM is an evaluation platform for test and experimentation of a wirelesscharging transmitter based on the Semtech TS80000 Wireless Power Transmitter Controller, TS61002FET Driver, TS30011 DC/DC Converter, TS94033 current Sense Amplifier, and SC32300B driver. Thisevaluation module provides a complete system solution for both Qi and PMA standards of powertransmission, making this transmitter an ideal platform for powering the majority of wireless receivers inuse today.

Features

· 19V INPUT· WPC1.2/PMA SR1E 1-COIL· SUPPORT UP TO 15W OUTPUT POWER

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesEmitting ColorλPeak S typ.
(nm)
λPeak V typ.
(nm)
λDom S typ.
(nm)
λDom V typ.
(nm)
IV S typ.
(mcd)
IV V typ.
(mcd)
VF S typ.
(V)
VF V typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
TypeComplianceSizeL
(µH)
IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Q
(%)
P
(W)
Pins
(pcs)
RowsH
(mm)
GenderPackaging Samples
742863160SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) -55 °C up to +125 °C 1.6 0.8 0.3 400 SMT 600 950 600 MHz 500 800 High Current 0603 500 0.35 0.8
74479775247SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PMI Power Multilayer Inductor -40 °C up to +125 °C 2 1.2 600 250 250 SMT 850 Low RDC 0805 4.7 0.3125 30 25 2 1
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor -40 °C up to +125 °C 7.3 6.6 3.75 5 9.8 SMT 7030 10 0.085 15 2.8
150066SV74000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-SBCW SMT Bi-color Chip LED Waterclear Super Red & Bright Green 645 572 630 570 55 30 2 2 AlInGaP 130 -40 °C up to +85 °C 1.6 1.6 SMT 0606 0.7 Tape and Reel
885012005010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)33 pF ±5% 10 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.25 0402 1000 0.5 7" Tape & Reel
885012005015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)220 pF ±5% 10 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.25 0402 1000 0.5 7" Tape & Reel
885012005056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)15 pF ±5% 50 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.25 0402 700 0.5 7" Tape & Reel
885012205010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)4.7 nF ±10% 10 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.25 0402 0.5 7" Tape & Reel
885012205018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0402 0.5 7" Tape & Reel
885012205054SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)47 nF ±10% 25 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.25 0402 0.5 7" Tape & Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0603 0.8 7" Tape & Reel
885012106005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1.6 0.8 0.4 0603 0.8 7" Tape & Reel
885012007066SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)3.3 nF ±5% 50 -55 °C up to +125 °C10 GΩ NP0 Class I 2 1.25 0.5 0805 1000 1.25 7" Tape & Reel
885012107014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 0.5 0805 1.25 7" Tape & Reel
885012108003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)22 µF ±20% 6.3 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 1.6 0.6 1206 1.6 7" Tape & Reel
61300411121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 10.16 THT Straight 3000 4 Single Pin Header Bag
760308103102SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil 53 53 10000 THT Qi - MP-A2 53 x 53 x 4.5 mm 10 7000 0.055 11 130 150 2 4.5
Order Code Data­sheet Simu­lation
742863160SPEC
74479775247SPEC
74437346100SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

150066SV74000SPEC
885012005010SPEC
885012005015SPEC
885012005056SPEC
885012205010SPEC
885012205018SPEC
885012205054SPEC
885012206095SPEC
885012106005SPEC
885012007066SPEC
885012107014SPEC
885012108003SPEC
61300411121SPEC
760308103102SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesEmitting ColorλPeak S typ.
(nm)
λPeak V typ.
(nm)
λDom S typ.
(nm)
λDom V typ.
(nm)
IV S typ.
(mcd)
IV V typ.
(mcd)
VF S typ.
(V)
VF V typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
TypeComplianceSizeL
(µH)
IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Q
(%)
P
(W)
Pins
(pcs)
RowsH
(mm)
GenderPackaging Samples