Topology | Buck Converter |
Input voltage | 48 V |
Switching frequency | 40-100 kHz |
Output 1 | 5 V / 0.6 A |
IC revision | E1 |
Low-voltage, high-speed drives and low-inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves this by using a three-phase inverter with three 80 V, 10-A half-bridge GaN power modules (LMG5200) and uses shuntbased phase-current sensing. Gallium nitride (GaN) transistors can switch much faster than silicon fieldeffect transistors (FETs) and integrating the GaN FET and driver in the same package reduces parasitic inductances and optimizes switching performance to reduce losses, thus allowing the designer to downsize or eliminate the heatsink. The TIDA-00909 offers a TI BoosterPack™ Plug-in Module with a compatible interface to connect to a C2000™ MCU LaunchPad™ Development Kit for easy performance evaluation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279272 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | – | 1 | 0.5 | 0.5 | 0.25 | – | – | – | – | – | – | – | SMT | 300 | 400 | 380 MHz | 700 | 0.8 | Wide Band | – | – | – | – | – | ||
![]() | 7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | 12 | 12 | 10 | – | – | 470 | 1.5 | 1.85 | 1.4 | 1.45 | 1.8 | Standard | – | – | – | – | 0.56 | – | 2 | – | – | – | – | ||
![]() | 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691352510002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10.16 | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 2 | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 74279272 | SPEC | |
![]() | 7447709471 | SPEC | |
![]() | 885012206036 | SPEC | |
![]() | 691352510002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|