IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT3922 | Demoboard DC2247A

36V 2A Synchronous 2MHz Boost LED Driver

Overview

TopologyBoost Converter
Input voltage4-36 V
Switching frequency200-2000 kHz
Output 136 V / 0.33 A
IC revisionB

Description

Demonstration circuit DC2247A is a 36V 2A synchronous 2MHz boost LED driver featuring the LT®3922. It drives a single string of LEDs at 330mA up to 34V when VIN is between 7V and 28V. It runs down to 4VIN with reduced ILED and can withstand VIN as high as 36V, but has overvoltage lockout (OVLO) set for 28V for this application. DC2247A runs at 2MHz switching frequency. Spread spectrum frequency modulation (SSFM) can be turned on with a simple jumper, reducing EMI. DC2247A comes with low EMI features including optimized layout, SSFM, and input and output filters. It passes CISPR 25 class 5 conducted and radiated EMI. It is protected against both open and short LED conditions and reports the faults.

Features

  • ±2% LED Current Regulation
  • ±2% Output Voltage Regulation
  • 5000:1 PWM Dimming at 100Hz
  • 128:1 Internal PWM Dimming
  • Spread Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • Operates in Boost, Buck Mode and Buck-Boost Mode
  • 2.8V to 36V Input Voltage Range
  • Up to 34V LED String Voltage
  • 2A, 40V Internal Switches
  • 200kHz to 2MHz with SYNC Function
  • Analog or Duty Cycle LED Current Control
  • Open/Short LED Protection and Fault Indication
  • Thermally Enhanced 28-Lead (4mm × 5mm) QFN

Typical applications

  • Machine Vision
  • Automotive and Industrial Lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples
74437324047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 4.7 2.95 2.45 5.4 31 SMT 105 2 1.8
742792040SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 600 700 150 MHz 2000 150 High Current 0.0009 1500
742792097SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 1500 1800 70 MHz 1000 300 High Current 0.9 700
60800213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3000 Bag
62000311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Pin Header THT Straight 3 Single Pin Header 2000 Bag
62000621121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Dual Pin Header THT Straight 6 Dual Pin Header 2000 Bag
Order Code Data­sheet Simu­lation
74437324047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

742792040SPEC
742792097SPEC
60800213421SPEC
62000311121SPEC
62000621121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples