IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT8335

Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch

Overview

TopologyBoost Converter
Input voltage3-25 V
Switching frequency1800-2200 kHz
Output 128 V / 2 A
IC revisionA

Description

The LT®8335 is a current mode DC/DC converter capableof generating either positive or negative output voltagesusing a single feedback pin. It can be configured as aboost, SEPIC or inverting converter consuming as low as6µA of quiescent current. Low ripple Burst Mode operationmaintains high efficiency down to very low outputcurrents while keeping the output ripple below 15mV ina typical application. The internally compensated currentmode architecture results in stable operation over a widerange of input and output voltages. Integrated soft-startand frequency foldback functions are included to controlinductor current during start-up. The 2MHz operationcombined with the small 8-lead DFN package, enableslow cost, area efficient solutions

Features

1) 3V-25V Input Voltage Range2)Ultrlow Quiescent Current and Low Ripple Burst Mode Operation:Iq=6uA3) 2A,28V Power Switch4) Positive or Negative Output Voltage Programming with a single feedback Pin5) Fixed 2MHz Switching Frequency6) Programmable Undervoltage Lockout (UVLO)Internal Compensation and Soft-Start7) Low Profile(0.75mm) 8-Lead(3mmx2mm) DFN Package

Typical applications

  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom
  • Portable Electronics

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MountL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Type Samples
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.47 8.7 10.4 19.6 14 SMT 122
744877001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-DD SMT Shielded Coupled Inductor 1.8 4.7 6.5 34 1.8 1.8 4.7 4.7 6.5 0.025 0.025 0.034 0.034 58 Straight
74404054033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 3.3 3.4 4.3 24 SMT 48
74404063033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 3.3 3.48 4.5 25 SMT 59
750316134SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Order Code Data­sheet Simu­lation
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744877001SPEC
74404054033SPEC
74404063033SPEC
750316134SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MountL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Type Samples