IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM5018 | Demoboard TIDA-00210

LM5018 100-V, 300-mA Constant On-Time Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage12-95 V
Output 112 V / 0.05 A
IC revisionE1

Description

The LM5018 is a 100-V, 300-mA synchronous step-down regulator with integrated high-side and low-side MOSFETs. The constant-on-time (COT) control scheme employed in the LM5018 device requires no loop compensation, provides excellent transient response, and enables very low step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high-voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.

A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout.

The LM5018 device is available in WSON-8 and SO PowerPAD-8 plastic packages.

Features

  • Wide 7.5 V to 100 V Input Range
  • Integrated 100 V, High and Low Side Switches
  • No Schottky Required
  • Constant On-time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage from 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
  • WSON-8
  • SO PowerPAD-8

Typical applications

  • Telecommunication Systems
  • Isolated Bias Supply
  • Brush DC Motors
  • Bipolar Stepper Motors
  • Brush DC Motors
  • Automotive Electronics
  • Bipolar Stepper Motors
  • Smart Power Meters

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
691311500002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header Pluggable PCB No -40 °C up to +105 °C 10.16 -40 °C up to +105 °C 5.08 2 Vertical 20 Box
691311500103SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header Pluggable PCB No -40 °C up to +105 °C 17.24 5.08 3 Vertical 20 Box
74479887310ASPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PMI Power Multilayer Inductor 1008 -40 °C up to +125 °C 27 2.5 2 10 600 850 125 300 20 -40 °C up to +125 °C 2 0.8 High Saturation Current
74404041101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4012 -40 °C up to +125 °C 4 4 100 300 1697 10 -40 °C up to +125 °C 1.2 0.43
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
860040875005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATUL Aluminum Electrolytic Capacitors100 µF ±20% 100 9 25 7000 -40 °C up to +105 °C 800 100 5 10 Ammopack
885012205031SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205044SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012106017SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 µF ±20% 16 0603 -55 °C up to +85 °C 100.1 GΩ X5R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61030421121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm SMT Dual Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2.54 4 Dual Pin Header Straight 3 Tape and Reel with Cap
61031221121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm SMT Dual Pin Header -40 °C up to +105 °C1000 MΩ 15.24 2.54 12 Dual Pin Header Straight 3 Tape and Reel with Cap
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples