Topology | Other Topology |
IC revision | 1A |
The XR22804IL56-0A-EB is an evaluation board for the XR22804IL56-F. The XR22804IL56-F is a Hi-Speed USB 2.0 compound device with an embedded hub and 7 downstream USB functions: 10/100 Ethernet controller, 4 UARTs, multi-mastercapable I2C controller and an Enhanced Dedicated GPIO Entity (EDGE) controller. This manual is intended to guide usersto operate these different functions of XR22804IL56-F on a windows 7 platform. The XR22804IL56-F shares common evaluationboard with XR22802IL56-F The only difference between the XR22804IL56-F and the XR22802IL56-F is that the XR22802IL56-F has two UART channel whereas XR22804IL56-F has four UART channels.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | IR (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.7 | – | – | – | Tape and Reel | – | – | ||
![]() | 74990112116A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.4 | 16.1 | – | – | – | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | Yes | – | – | 13.55 | – | – | – | – | Standard | – | ||
![]() | 885012005042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 pF | ±5% | 25 | 0402 | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012205052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0402 | – | 20 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | – | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 10 | 0805 | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Single | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61301221121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 12 | Dual | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | Type B | 3 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | 5 | – | – | Receptacle | Horizontal | 3 | Tape and Reel | Micro USB 2.0 | 30 | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 25.4 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | Single | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61301621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 16 | Dual | – | Pin Header | Straight | 3 | Bag | – | 250 | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Horizontal THT | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | Type B | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | – | – | Receptacle | Horizontal | 1.5 | Tray | USB 2.0 | 30 | |
![]() | 618009211721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 MΩ | – | 30.8 | – | – | – | 3 | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | 9 | – | – | Male | Angled | 3 | Tray | – | 125 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | IR (A) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | Working Voltage (V (AC)) | Samples |
---|