IC manufacturers Silicon Laboratory Inc.

IC manufacturers (103)

Silicon Laboratory Inc. EFM32GG

EFM32™ Giant Gecko 32-bit Microcontroller

Overview

TopologyOther Topology

Description

Silicon Labs' EFM32™ Giant Gecko ARM® Cortex®-M3 based 32-bit microcontrollers (MCUs) provide flash memory configurations up to 1024 kB, 128 kB of RAM and CPU speeds up to 48 MHz, making them ideal for energy sensitive applications with high memory and connectivity requirements. The Giant Gecko MCUs are available in packages down to 7x7 mm, as well as full wafer options, and feature autonomous, low energy peripherals, including AES encryption, pulse counter, low energy UARTs, a low energy sensor interface and on-chip operational amplifiers.

The USB connectivity option is USB 2.0 compliant at full speed (12 Mbps), integrating 2 kB endpoint buffers and handling up to 14 endpoints. The Giant Gecko MCUs provide support for USB host, device and on-the-go configurations, as well as bootloader over USB.

Features

  • 48 MHz ARM Cortex-M3 CPU
  • Up to 1024 kB flash
  • 128 kB RAM
  • Up to 93 GPIOs
  • Flexible energy management system with 5 different energy modes
  • 20 nA shutoff mode (0.4 µA with RTC)
  • 0.8 µA stop mode, including power-on-reset, brown-out detector, RAM and CPU retention
  • 1.1 µA deep sleep mode, including RTC with 32.768 kHz oscillator, power-on-reset, brown-out detector, RAM and CPU retention
  • 80 µA/MHz sleep mode
  • 219 µA/MHz run mode with code executed from flash
  • Ultra low power precision and analog peripherals
  • 12-bit 1 Msps ADC
  • 12-bit 500 ksps DAC
  • Up to 8x36 segment LCD controller (9xx/8xx only)
  • Low power sensor interface (LESENSE)
  • Autonomous sensor monitoring in deep sleep
  • Supports wide range of sensors, including LC sensors and capacitive buttons
  • USB 2.0-compliant
  • 1.98–3.8 V supply voltage
  • Debug interface
  • Temperature range: –40 to +85 °C
  • Packages: -64-pin QFN (9 mm x 9 mm)
  • 64-pin QFP (10 mm x 10 mm)
  • 100-pin QFP (14 mm x 14 mm)
  • 112-pin BGA (10 mm x 10 mm)
  • 120-pin BGA (7 mm x 7 mm)

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Battery Type
Mount
Packaging
Interface Type
Variant
Gender
Pins
IR(mA)
Working Voltage(V (AC))
L(mm)
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
MountSMT 
Rated Current200 mA
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
Height0.8 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
MountSMT 
Rated Current1500 mA
Length2 mm
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
MountSMT 
PackagingTube 
GenderPin Header 
Pins20 
Rated Current3000 mA
Working Voltage250 V (AC)
Length25.4 mm
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Rated Current50 mA
Operating Temperature -40 °C up to +85 °C
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability
SPECWA-BCMC Battery Holder, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Battery Type2016,2020,2025,2032 
MountSMT 
PackagingTape and Reel 
Operating Temperature -30 °C up to +85 °C
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
MountSMT 
PackagingTape and Reel & Mylar 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
Rated Current1000 mA
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeHorizontal 
Check availability