Topology | Buck Converter |
Input voltage | 11-13 V |
Output 1 | 3.3 V / 2 A |
Remarks:- Only BOM is Available.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V) | C | Tol. C | VR (V) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IR,40K (A) | Version | SW (mm) | Ti | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Pins (pcs) | Rows | H (mm) | Gender | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691103110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | Wire Protector | PCB | Yes | 26 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | THT | – | 125 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | Box | – | – | 10 | – | – | – | – | 2 | – | 8.4 | – | Horizontal | |
![]() | 7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | – | 7 | 6.5 | 8 | 28 | 10 | 5.3 | Standard | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 22 | – | 5.3 | – | – | – | – | 2 | – | 10 | – | – | ||
![]() | 744373460047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | SMT | 11.5 | – | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | – | 16.6 | 21.4 | 37.8 | 4.2 | 91 | 11.5 | SMT | – | – | – | – | – | – | – | – | – | – | – | 0.47 | – | 11.5 | – | – | – | – | 2 | – | 2.8 | – | – | ||
![]() | 749251125 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CST Current Sense Transformer | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 80 | EE5 | -40 °C up to +125 °C | – | – | – | – | 7.7 | 6.9 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 3000 | 1:125 | 20 | 68 | 500 | 0.75 | 6.5 | – | – | 5.33 | – | – | |
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 1206 | -40 °C up to +85 °C | – | – | – | – | 3.2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 0.68 | – | – | ||
![]() | 865060543003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 22 µF | ±20% | 35 | 6.3 x 5.5 | -55 °C up to +105 °C | – | 14 | 4.54545 MΩ | – | 5.5 | 6.6 | – | – | – | – | – | – | – | THT | – | – | 2000 | -55 °C up to +105 °C | 230 | 440 | 7.7 | 6.3 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865060453007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 220 µF | ±20% | 25 | 8.0 x 10.5 | -55 °C up to +105 °C | – | 14 | 0.454545 MΩ | – | 10.5 | 8.3 | – | – | – | – | – | – | – | SMT | – | – | 5000 | -55 °C up to +105 °C | 550 | 170 | 55 | 8 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012207083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012108011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 1.6 | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | 0.5 | – | – | – | – | – | – | – | – | – | |
![]() | 973060365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNTI Plastic Spacer Stud, metric, Thread/ Clip | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | 6 | M3 | – | -30 °C up to +110°C | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61000418221 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | – | – | – | – | – | – | – | – | – | – | – | SMT | 3 | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | 3 | – | – | – | – | 4 | Single | – | Pin Header | Straight Type 1 | |
![]() | 61301021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | 3 | – | – | – | – | 10 | Dual | – | Pin Header | Straight | |
![]() | 62004021821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | THT | 2 | 200 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 40.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | 2 | – | – | – | – | 40 | Dual | – | Socket Header | Straight | |
![]() | 694108105102 | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | – | – | – | – | – | – | – | – | – | – | – | SMT | 5 | 24 | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | Tape and Reel | – | – | 5 | – | – | – | – | – | – | – | – | Right Angled |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691103110002 | SPEC | – |
![]() | 7447709220 | SPEC | |
![]() | 744373460047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 749251125 | SPEC | – |
![]() | 150120RS75000 | SPEC | |
![]() | 865060543003 | SPEC | |
![]() | 865060453007 | SPEC | |
![]() | 885012006051 | SPEC | |
![]() | 885012206033 | SPEC | |
![]() | 885012206085 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012207083 | SPEC | |
![]() | 885012207098 | SPEC | |
![]() | 885012208087 | SPEC | |
![]() | 885012108011 | SPEC | |
![]() | 450301014042 | SPEC | – |
![]() | 973060365 | SPEC | – |
![]() | 61000418221 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 62004021821 | SPEC | – |
![]() | 694108105102 | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V) | C | Tol. C | VR (V) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IR,40K (A) | Version | SW (mm) | Ti | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Pins (pcs) | Rows | H (mm) | Gender | Type | Samples |
---|