IC manufacturers AnalogySemi

IC manufacturers (108)

AnalogySemi IS802 | Demoboard IS802

500mA transformer driver with external clock input for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage2.5-5.5 V
Switching frequency300-550 kHz
Output 15 V / 0.1 A

Description

The IS802 is a push-pull power primary side controller with low EMI interference, which is specially designed for small-sized isolated power supplies in isolated interface applications. The IS802 can drive a transformer primary with an input voltage range of 2.5V to 5.5V, while the secondary can output any isolated voltage through the transformer turns ratio. IS802 contains two drivers inside, which respectively control the current flow direction of the primary side winding, and alternately select the two drivers to realize the push-pull control of the primary side. IS802 supports external clock control, and with the enable pin, it can realize synchronous control among any multiple chips in the system. In order to improve the reliability of system applications, IS802 supports dead zone insertion protection, soft-start protection, under-voltage protection and over-temperature protection. In actual use, it can effectively deal with problems such as large current surge at startup, output short circuit, output overload, etc. In addition, IS802 also supports spread spectrum function, which can help the system pass the EMI test. The IS802 is housed in a small SOT23-6 package and is specified over the –40°C to 125°C operating temperature range.

Features

  • Push-pull driver for driving small transformers
  • Single 3.3V or 5V supply
  • High Primary-Side Current Drive:
  • 5V supply: 500mA (maximum)
  • 3.3V Supply: 500mA (Max)
  • Low ripple on rectified output allows use of small output capacitors
  • Supports external clock input for multi-chip synchronization
  • VCC brown-out detection
  • Supports soft start
  • Spread spectrum clocking optimized for EMI
  • Thermal Shutdown Protection
  • Small SOT23-6 package

Typical applications

  • Automated industry, Process control
  • Isolated interface power supply: CAN, RS485, RS232, RS422, SPI, I2C, etc.
  • Medical equipment

More information

Parts approved by AnalogySemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
760390011
SPECWE-PPTI Push-Pull Transformer, 3.3 V (DC), 3.3 V (DC)
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series WE-PPTI Push-Pull Transformer
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.1 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond7 Vµs
Inductance1000 µH
Insulation Test Voltage1500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability