IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices RHM4900 | Demoboard EBAL-RHM4900-AZ

Quad, 40VIN, Silent Switcher μModule Regulator with Configurable 3A Output Array

Overview

TopologyBuck Converter
Input voltage5.4-40 V
Output 13.3 V / 3 A
Output 21.2 V / 3 A
Output 31.5 V / 3 A
Output 45 V / 3 A

Typical applications

  • Low earth orbit (LEO) satellites, Point-to-point communications systems, Avionics

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
DC Resistance6 mΩ
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, 0.22 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
–
–
–
–
–
Height1.8 mm
–
Pins2 
MountSMT 
Length4.45 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length6.4 mm
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins6 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability