IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17793 | Demoboard MAX17793EVKITA

Overview

TopologyBuck Converter
Input voltage6.5-80 V
Output 15 V / 3 A

Description

The MAX17793 5V output evaluation board provides a proven design to evaluate the MAX17793 high voltage, high-efficiency, synchronous step-down DC-DC converters. The application circuit is configured to demonstrate optimum performance and component sizes in the evaluation board. The evaluation board also provides a good layout example, optimized for conducted, radiated Electromagnetic interference (EMI), and thermal performance. The evaluation board is configured to operate at 400kHz switching frequency over a 6.5V to 80V input voltage range and deliver up to 3A load current. The evaluation board features an adjustable input undervoltage-lockout, adjustable soft-start, open-drain RESET/TJ, die temperature monitor, external clock synchronization, thermal shutdown, and selectable mode of operation [pulse-width modulation (PWM) or switching frequency modulation (SFM)]. The MAX17793 converter data sheet provides a complete description of the part that should be read in conjunction with this user guide before operating the evaluation board.

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 6.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current6.6 A
Saturation Current @ 30%6.9 A
DC Resistance23.7 mΩ
DC Resistance29.28 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability