IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17690 | Demoboard MAXREFDES1309

15V/1.5A, No-Opto Isolated Flyback AC-DC Converter with Peak Efficiency of 87%, Using the MAX17690

Overview

TopologyFlyback Converter
Input voltage4.5-50 V
Switching frequency50-250 kHz
Output 115 V / 1.5 A

Typical applications

  • Industrial and Telecom Applications, PLC I/O Modules
  • Isolated Flyback Converters, Wide-Range DC-Input Isolated Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LF Common Mode Power Line Choke, 2 A, 2.2 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance [1]2.2 mH
DC Resistance [1]0.1 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width18 mm
Height13 mm
MountTHT 
–Check availability