IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17626 | Demoboard AD-EthernetAPLDevice-SL

Ethernet-APL Field Platform for Intelligent, Safe, Secure, and Connected Industrial Devices

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Output 13.3 V / 0.7 A

Description

AD-EthernetAPLDevice-SL is a complete Ethernet-APL field platform designed for prototyping intelligent, secure, and connected field devices.The platform is certified for intrinsic safety (Ex ia IIC Ga) and tested for Ethernet-APL compliance. It is also functional safety ready (SIL2), featuring the MAX42500 voltage monitor, with integrated windowing watchdog, the MAX6613 temperature sensor, the ADFS7124-4 sigma-delta ADC functional safety approved to SC3, and complete FMEDA documentation.The system integrates the MAX32690—a dual-core ARM Cortex-M4 with FPU and a RISC-V co-processor. This MCU is paired with external RAM (512 Mb) and Flash (64 Mb) to meet the demands of high-performance applications.A 10 Mbps single-pair Ethernet link, enabled by the ADIN1110 10BASE-T1L MAC/PHY, supports remote data acquisition and system configuration.The platform is APL-compliant and powered via Single-Pair Power over Ethernet (SPoE), supporting an input voltage range of 9 V to 15 V. It is recommended to use the DEMO-ADIN1100D2Z as both the power source and media converter for Ethernet signals (10BASE-T1L ↔ 10BASE-T).The kit includes a third, non-intrinsically safe board that provides access to the RISC-V JTAG interface for debugging.An open-source software stack and supporting collateral are included, enabling seamless experience from evaluation and prototyping to production firmware and application development. The stack includes drivers and example applications for a wide range of ADCs, DACs, sensors, and other industrial components, accelerating development.The platform supports Zephyr (with an available board definition) and is also supported in Code Fusion Studio.An example PROFINET stack software application is available to enable easy evaluation and system prototyping (myanalog.com registration required).

Features

  • Certified for intrinsic safety (Ex ia IIC Ga)
  • Pre-certified Ethernet-APL
  • Extensive security features: built-in security for hardware root-of-trust, data confidentiality and integrity, and secure communications.
  • Designed with IEC 62443 and EUCRA requirements in mind. Support available for security certification.
  • MAX42500 voltage monitor with integrated windowing watchdog
  • MAX6613 temperature sensor
  • ADFS7124-4 sigma-delta ADC (SC3 certified)
  • Complete FMEDA documentation
  • MAX32690 dual-core MCU (ARM Cortex-M4 with FPU + RISC-V co-processor)
  • External RAM (512 Mb) and Flash (64 Mb)
  • 10BASE-T1L Ethernet via ADIN1110 MAC/PHY
  • Supports APL class A, ADIN1100D2Z recommended
  • Open-source software stack with drivers and example applications
  • Zephyr RTOS support and integration with Code Fusion Studio

Typical applications

  • Factory Automation
  • Point-of-Load Power Supply
  • Personal Electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L(µH)
IR(mA)
VR(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance3.3 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Number of windings1 
–
Rated Current600 mA
–
–Check availability
SPECWE-SLM SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length6 mm
Width3.3 mm
Height3.3 mm
–
–
–
–
–
Maximum Impedance2200 Ω
–
–
DC Resistance0.35 Ω
–
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Rated Current400 mA
Rated Voltage80 V (DC)
–Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
–
–
Size1210 
Operating Temperature -40 up to +125
Q-Factor35 
–
–
–
Length3.2 mm
Width2.5 mm
Height2 mm
–
–
Saturation Current0.6 A
Self Resonant Frequency14 MHz
–
–
–
–
DC Resistance1.3 Ω
–
–
–
Inductance22 µH
Rated Current220 mA
–
–Check availability