IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM8080 | Demoboard DC3071A

40VIN, Dual 500mA or Single 1A Ultralow Noise, Ultrahigh PSRR μModule Regulator

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency200-2200 kHz
Output 13.3 V / 0.5 A
Output 23.3 V / 0.5 A

Description

Demonstration circuit 3071A features the LTM8080 μModule® regulator, a complete, low input noise, ultrahigh PSRR solution with an intermediate power bus and dual output 0.5A LDO regulators, in a thermally enhanced, compact 9mm × 6.25mm × 3.32mm BGA package. DC3071A has a wide operating input range of 4V to 40V. Each of the two outputs is an adjustable 3.3V/0.5A. The operating output range is a wide 0V to 8V. DC3071A also allows for the LDOs to be paralleled up to 1A rail load current.The LTM8080 includes voltage tracking functionality, external frequency synchronization, and low input noise compliance with CISPR22 Class B. The built-in voltage tracking function automatically sets VBUS to either 2.5V nominal or 1V higher than VOUT1, whichever is greater, to achieve the best noise performance and minimize power dissipation. External frequency synchronization is available through the SYNC pin. It also features the power good feedback function for an adjustable power good threshold.The μModule regulator targets applications that require a complete switcher and LDO regulators solution with configurable output channels, power good protection features, and ultralow noise performance.

Features

  • Dual LDOs Powered by an Integrated Switching Step-Down Regulator
  • Low Noise Silent Switcher® Architecture with an Integrated EMI Noise Shield
  • CISPR22 Class B and CISPR25 Class 5 Compliant
  • Ultralow Output RMS Noise: <1μVRMS (10Hz to 100kHz)
  • Ultralow Output Spot Noise: 2nV/√Hz at 10kHz
  • Ultrahigh PSRR: 80dB at 100kHz
  • Wide Input Voltage: 3.5V to 40V
  • Wide Output Voltage: 0V to 8V
  • Dual 500mA Continuous Current at TA = 85°C
  • Voltage Tracking Function to Minimize Power Loss
  • 100μA SET Pin Current with ±1% Initial Accuracy
  • Selectable Switching Frequency: 200kHz to 2.2MHz
  • External Synchronization
  • Programmable Power Good
  • Parallelable for Lower Noise and Higher Current9mm × 6.25mm × 3.32mm BGA

Typical applications

  • Medical Applications: Imaging, Diagnostics
  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs
  • Very Low Noise Instrumentation, High Speed/High Precision Data Converters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
Length6.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability