IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4712 | Demoboard EVAL-LTM4712-A2Z

36V, High Efficiency Quad PolyPhase Buck-Boost μModule Regulator 4x LTM4712, 48A

Overview

TopologyBuck-Boost Converter
Input voltage5-36 V
Output 112 V / 48 A

Description

The EVAL-LTM4712-A2Z evaluation board is a power supply generating 12V, 48A (max) from a 5V to 36V input. It is a quad PolyPhase® solution featuring the LTM4712, a high-efficiency, buck-boost µModule® (micromodule) regulator. The EVAL-LTM4712-A2Z is capable of 48A in buck and buck-boost modes and 24A in boost mode. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. See the Performance Summary and the LTM4712 data sheet.

Features

  • Complete Buck-Boost Switch Mode Power Supply
  • VOUT Equal, Greater, Less Than VIN
  • Wide Input Voltage Range: 5V to 36V
  • Wide Output Voltage Range: 1V to 36V
  • 12A in Buck and Buck-Boost Mode, 6A under 12VIN and 24VOUT
  • Up to 98% Efficiency
  • Peak Current Mode Control
  • Adjustable Input or Output Average Current Limits
  • Input or Output Current Monitoring
  • Power Good Output Signal
  • Parallelable for Increased Output Current
  • Phase-Lockable Fixed Frequency: 100kHz to 600kHz
  • Selectable Forced Continuous/Pulse-Skipping Modes
  • VOUT is Disconnected from VIN During Shutdown
  • 16mm ×16mm × 8.34mm BGA Package

Typical applications

  • Industrial Control
  • Telecom, Servers and Networking Equipment
  • High Power Battery-Operated Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability