IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4709 | Demoboard EVAL-LTM4709-BZ

Single 9A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Overview

TopologyOther Topology
Input voltage0.6-5.5 V
Output 14.2 V / 9 A

Description

The EVAL-LTM4709-BZ evaluation board features the LTM®4709, a triple 3A, ultralow noise, high power supply rejection ratio (PSRR), and ultrafast μModule® linear regulator with a configurable output array. The input voltage (VIN) ranges from 0.6V to 5.5V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUT) at preprogrammed levels that range from 0.5V to 4.2V. The maximum output current is 9A since the LTM4709 is configured as a single output. The EVAL-LTM4709-BZ requires an external BIAS voltage (VBIAS) at least 1.2V higher than VOUT and between 2.375V and 5.5V.

Features

  • Linear Regulator μModule® with Triple 3A Output
  • Input Voltage: 0.6V to 5.5V
  • Configurable Output Voltage: 0.5V to 4.2V
  • Ultralow RMS Noise: 1.3μVRMS (10Hz to 100kHz)
  • High Frequency PSRR: 51dB at 1MHz
  • Low Dropout Voltage: 45mV Typical at 3A
  • Ultrafast Transient Response
  • 50% Smaller Than Discrete Solutions
  • ±1.5% Output Voltage Regulation Over Line, Load, and Temperature
  • ±2.4% Precision Current Monitor Accuracy at 3A
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • PG Flag, UVLO, Overcurrent and Overtemperature Protection
  • 150°C Rated Available
  • 6mm × 12mm × 1.92mm BGA Package

Typical applications

  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs, FPGA, DSP, and Microprocessor Power Supplies
  • Medical and Healthcare
  • High-Speed Servers and Storage Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), –, 4.7 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Width1.25 mm
Pad Dimension0.5 mm
–
–
–
Length2 mm
Height1.25 mm
–
–
Operating Temperature -55 °C up to +85 °C
Packaging7" Tape & Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability