IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4709 | Demoboard DC3211A

Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Overview

TopologyOther Topology
Input voltage0.6-5.5 V
Switching frequency100-1000 kHz
Output 14.2 V / 3 A

Description

Demonstration circuit 3211A features the LTM4709, a triple 3A, ultralow noise, high PSRR, and ultrafast μModule® linear regulator with a configurable output array. The input voltage (VINn) range is from 0.6V to 5.5V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUTn) at preprogrammed levels that range from 0.5V to 4.2V. The maximum output current per channel is 3A. The DC3211A requires an external BIAS voltage (VBIASn) at least 1.2V higher than VOUTn and between 2.375V and 5.5V.

Features

  • Linear Regulator μModule® with Triple 3A Output
  • Input Voltage: 0.6V to 5.5V
  • Configurable Output Voltage: 0.5V to 4.2V
  • Ultralow RMS Noise: 1.3μVRMS (10Hz to 100kHz)
  • High Frequency PSRR: 51dB at 1MHz
  • Low Dropout Voltage: 45mV Typical at 3A
  • Ultrafast Transient Response
  • 50% Smaller Than Discrete Solutions
  • ±1.5% Output Voltage Regulation Over Line, Load, and Temperature
  • ±2.4% Precision Current Monitor Accuracy at 3A
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • PG Flag, UVLO, Overcurrent and Overtemperature Protection -150°C Rated Available
  • 6mm × 12mm × 1.92mm BGA Package

Typical applications

  • RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs, FPGA, DSP, and Microprocessor Power Supplies
  • Medical and Healthcare
  • Very-Low-Noise Instrumentation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length6.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 4
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability