IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4650 | Demoboard DC2481A-A

LTM4677EY and LTM4650 Step-Down μModule Regulator with PMBus Power System Management LTM4677 + LTM4650, 86A

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 11.8 V / 86 A
IC revision1

Description

Demonstration circuit 2481A-A is a high efficiency, highdensity, µModule® regulator with 4.5V to 16V input range.The output voltage is adjustable from 0.5V to 1.8V, and itcan supply 86A maximum load current. The demo boardhas 1× LTM®4677 and 1× LTM4650 µModule regulators.The LTM4677 is a dual 18A or single 36A step-downregulator with PMBus power system management, and theLTM4650 is a dual 25A or single 50A step-down regulator.Please see LTM4677 and LTM4650 data sheets for moredetailed information.DC2481A-A powers up to default settings and producepower based on configuration resistors without the needfor any serial bus communication. This allows easy evaluationof the DC/DC converter. To fully explore the extensivepower system management features of the part, downloadthe GUI software LTpowerPlay® onto your PC and useL, LT, LTC, LTM, µModule, LTpowerPlay, Linear Technology and the Linear logo are registeredtrademarks of Linear Technology Corporation. All other trademarks are the property of theirrespective owners.BOARD PHOTOLTC’s I2C/SMBus/PMBus dongle DC1613A to connect tothe board. LTpowerPlay allows the user to reconfigure thepart on the fly and store the configuration in EEPROM, viewtelemetry of voltage, current, temperature and fault status

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), –, 150 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance150 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability