IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4636-1 | Demoboard DC2448A-D

PolyPhase 160A Step-Down Power µModule Regulator with Overvoltage and Overtemperature Protection

Overview

TopologyBuck Converter
Input voltage9-15 V
Output 10.9 V / 160 A

Description

Demonstration circuit DC2448A-D features a PolyPhase® design using the LTM®4636-1EY, a 40A high efficiency, switch mode step-down power µModule® regulator with overvoltage and overtemperature protection features. The input voltage range is from 9V to 15V. The output voltage range is 0.6V to 3.3V. The DC2448A-D can deliver a nominal 160A output current. DC2448A-D has on-board hot swap circuit that can disconnect input supply and protect the LTM4636-1 and the load under overvoltage and overtemperature conditions. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT and thermal conditions. The board operates in continuous conduction mode in heavy load conditions.

Features

  • Overtemperature, Input/Output Overvoltage Protection
  • Trips Upstream Power Source or Circuit Breaker
  • Stacked Inductor Acts as Heat Sink
  • Wide Input Voltage Range: 4.7V to 15V
  • 0.6V to 3.3V Output Voltage Range
  • ±1.3% Total DC Output Voltage Error (–40°C to 125°C)
  • Differential Remote Sense Amplifier for Precision Regulation
  • Current Mode Control/Fast Transient Response
  • Frequency Synchronization
  • Parallel Current Sharing (Up to 240A)
  • 88% Efficiency (12VIN, 1VOUT) at 40A
  • Overcurrent Foldback Protection
  • Overtemperature Shutdown
  • 16mm × 16mm × 7.07mm BGA Package

Typical applications

  • Industrial Equipment
  • Telecom Servers and Networking Equipment
  • Medical Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–Check availability