IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM2893 | Demoboard DC2405A

LTM2893 Isolated 100MHz ADC Serial Interface and LTC2328-18

Overview

TopologyOther Topology

Description

Demonstration circuit 2405A shows an LTM®2893 isolatingand interfacing an LTC®2328-18. The LTM2893 is a highspeed SPI isolator for interfacing read only ADCs with afull complement of control signals. The LTC2328-18 is alow noise, high speed 18-bit successive approximationregister (SAR) ADC. Low noise isolated power is deliveredto the isolated side with an LT3999 push-pull driver andisolation transformer.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
W(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:2 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Width12.7 mm
–
–
MountSMT 
Length9.14 mm
Height7.62 mm
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability