IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9101-2A | Demoboard EVAL-LTC9101-2A

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Overview

TopologyLAN / POE
Input voltage51-57 V
IC revisionA

Description

The EVAL-LTC9101-2 is a 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/ LTC9101-2A/LTC9101-2B and LTC9102 chipset.In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D daughter card has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

Features

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Up to 24 PSE Ports with Two Power Channels per Port
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
  • 100mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in a 24-Lead 4mm × 4mm (LTC9101‑2) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages

Typical applications

  • PoE PSE Switches/Routers and Midspans

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
IR(A)
Working Voltage(V (AC))
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 rectangular 
–
–
–
Width0.98 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins3 
–
TypeStraight 
Rated Current2 A
Working Voltage200 V (AC)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, 17.55 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length17.55 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
Pins24 
VersionSMT 
Type4PPoE (to 900 mA) 
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 19.1 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length19.1 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, 33.06 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Length33.06 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTray 
Pins20 
VersionLow Profile 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 150 µH, 0.84 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current0.84 A
Saturation Current0.95 A
DC Resistance570 mΩ
Self Resonant Frequency5.4 MHz
–Check availability