IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9101-2 | Demoboard EVAL-LTC9101-2

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Overview

TopologyLAN / POE
Input voltage51-57 V
IC revisionA

Description

The EVAL-LTC9101-2 is a 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/ LTC9101-2A/LTC9101-2B and LTC9102 chipset.In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D daughter card has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

Features

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Up to 24 PSE Ports with Two Power Channels per Port
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
  • 100mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in a 24-Lead 4mm × 4mm (LTC9101‑2) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages

Typical applications

  • PoE PSE Switches/Routers and Midspans

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
IR(A)
Working Voltage(V (AC))
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 rectangular 
Width0.98 mm
Height0.8 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
Insulation Resistance1000 MΩ
PackagingBag 
Pins
TypeStraight 
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWE-LAN LAN Transformer, 17.55 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
Pins24 
VersionSMT 
Type4PPoE (to 900 mA) 
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWA-SNSR Self-Retaining Spacer, 19.1 mm, 4.8 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length19.1 mm
Drilling in Panel4.8 mm
Operating Temperature -30 °C up to +85 °C
Check availability
SPECWR-BHD 2.54 mm Male, 33.06 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Length33.06 mm
Insulation Resistance1000 MΩ
PackagingTray 
Pins20 
VersionLow Profile 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability