Topology | Buck Converter |
Input voltage | 15-36 V |
Switching frequency | 700-900 kHz |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | LR (nH) | RDC (mΩ) | Material | Pins (pcs) | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 76.6 | 58 | 65.7 | – | 28 | – | 310 | 0.165 | MnZn | 2 | 9 | – | 47.5 | – | ||
![]() | 7443630070 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 700 | 54.7 | 63 | 75 | 0.91 | 65 | Flat | 700 | 0.83 | MnZn | 2 | 13.5 | – | 32 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744309033 | SPEC | |
![]() | 7443630070 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | LR (nH) | RDC (mΩ) | Material | Pins (pcs) | H (mm) | Gender | IR (A) | Packaging | Samples |
---|