IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7890 | Demoboard EVAL-LTC7890-AZ

High Frequency, Dual Output, Step-Down Supply with EPC GaN FETs

Overview

TopologyBuck Converter
Input voltage14-72 V
Switching frequency100-3000 kHz
Output 112 V / 20 A
Output 25 V / 20 A
IC revisionA

Description

Evaluation circuit EVAL-LTC7890-AZ is a dual output synchronous step-down converter that drives all N-channel gallium nitride (GaN) field effect transistors (FETs). The EVAL-LTC7890-AZ evaluation board features EPC2218 100V FETs from EPC.EVAL-LTC7890-AZ features the LTC®7890: a low quiescent current high frequency (programmable fixed frequency from 100kHz up to 3MHz) dual step-down DC/DC synchronous controller, with a dedicated driver feature for GaN FETs housed in a small 6mm × 6mm QFN package.

Features

  • GaN drive technology fully optimized for GaN FETs
  • Wide VIN range: 4 V to 100 V
  • Wide output voltage range: 0.8 V ≤ VOUT ≤ 60 V
  • No catch, clamp, or bootstrap diodes needed
  • Internal smart bootstrap switches prevent overcharging of high-side driver supplies
  • Internally optimized, smart near zero dead times or resistor adjustable dead times
  • Split output gate drivers for adjustable turn on and turn off driver strengths
  • Accurate adjustable driver voltage and UVLO
  • Low IQ: 5 μA (48 VIN to 5 VOUT, Ch 1 On)
  • Programmable frequency (100 kHz to 3 MHz)
  • Synchronizable frequency (100 kHz to 3 MHz)
  • Spread spectrum frequency modulation
  • 40-lead (6 mm × 6 mm), side wettable, QFN package

Typical applications

  • Cabin Experience and Infotainment Solutions; Rear Seat Entertainment and Cluster Display Solutions
  • Data Center Solutions ; Server Equipment
  • Industrial power systems
  • Medical Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 2 µH, 50.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current50.3 A
Saturation Current @ 10%25.5 A
Saturation Current @ 30%30 A
DC Resistance0.92 mΩ
Self Resonant Frequency30 MHz
Wire TypeFlat 
–
–
–
–
–
–
MountSMT 
Length19.8 mm
Height10 mm
Rated Current50.3 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–
–
–
Length1 mm
–
–
–
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability