IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7811 | Demoboard DC3151A

LTC7811 | Triple Output Step-Up/Dual Step-Down Power Supply

Overview

TopologyBoost Converter
Input voltage4.5-36 V
Output 19.5 V / 7 A

Description

Demonstration circuit DC3151A is a non-synchronous boost plus dual synchronous buck power supply featuring the LTC7811. The demonstration circuit is designed for two buck outputs 5V/10A, 3.3V/7A supplied by a boosted 9.5V output. Benefiting from this feature, the buck outputs can maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout whereas the main buck circuit components fit in an area of ¾" by 1½", while the main boost circuit area is ¾" by 1¾". The package style for the LTC7811 is a 40-pin exposed pad QFN.The main features of the board include rail tracking (Buck channels only), an internal 5V linear regulator for bias, separate RUN pins for each output, a PGOOD signal (CH1 only), battery monitor and a Mode selector that allow the converter to run in CCM, Pulse-skipping or Burst Mode operation. Spread Spectrum Mode is available for EMI improvement. Synchronization to an external clock is also possible.The LTC7811 datasheet gives a complete description of this part, its operation and application information. The datasheet must be read in conjunction with the quick start guide for demo circuit 3151.

Features

  • Dual Synchronous Buck Plus Single Boost Controllers
  • Low Operating IQ:
  • 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck Output Voltages Up to 40V
  • Boost Output Voltage Limited Only by External Components
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Low Battery Indicator for Automotive Applications
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Boost Channel Current Monitor Output
  • Low Shutdown IQ: 1.5μA
  • Small 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Industrial
  • Military/Avionics
  • Automotive and Transportation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 6
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability