IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7810 | Demoboard DC2529A

150V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Overview

TopologyBuck Converter
Input voltage16-130 V
Switching frequency75-750 kHz
Output 112 V / 5 A
Output 25 V / 10 A

Description

Demonstration circuit 2529A is a dual output synchronous buck converter featuring the LTC®7810ELXE in a 48-lead eLQFP package. Key features of this board include: an optional on-board NMOS LDO for DRVCC; jumper for spread-spectrum option; optional resistors for single output dual phase operation; a mode selector that allows the converter to run in CCM, pulse-skipping, adjustable burst clamp or default Burst Mode® operation; SYNC turret for Poly- Phase® operation. The input voltage range of this demo board is from 16V to 130V and it uses a sense resistor for overcurrent protection.The LTC7810 data sheet gives a complete description of the part, operation and application information and must be read in conjunction with this demo manual for DC2529A.

Features

  • Wide VIN Range: 4.5V to 140V (150V Abs Max)
  • Wide Output Voltage Range: 1V  VOUT  60V
  • Low Operating IQ: 16A (48VIN to 12VOUT and 3.3VOUT)
  • Adjustable Gate Drive Level Up to 10V
  • Optional Spread Spectrum Operation
  • Very Low Dropout: 100% Duty Cycle Operation
  • Low IQ in Dropout: 78μA (One Channel On)
  • RSENSE or Inductor DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 720kHz)
  • Programmable Fixed Frequency (50kHz to 750kHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from VOUT
  • Programmable Input Overvoltage Lockout
  • 48-Lead (7mm × 7mm) eLQFP Package

Typical applications

  • Industrial and Telecommunications
  • Automotive and Transportation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, –, 15 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance15 µH
Performance Rated Current15.4 A
Saturation Current @ 10%19 A
Saturation Current @ 30%21 A
DC Resistance9.57 mΩ
Self Resonant Frequency12.8 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length20.8 mm
Height13.5 mm
Rated Current14 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-HCF SMT High Current Inductor, –, 47 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance47 µH
Performance Rated Current12.8 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%8.5 A
DC Resistance13.42 mΩ
Self Resonant Frequency10 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length20.8 mm
Height13.5 mm
Rated Current12 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length4 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins8 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability