IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7801EUFD | Demoboard DC2641A

High Input Voltage Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage48 V
Switching frequency75-850 kHz
Output 112 V / 10 A
IC revision00

Description

Demonstration circuit 2641A is a single output synchronousbuck converter featuring the LTC7801EUFD in the24-lead QFN package. The input voltage range is from16V to 100V and the output is 12V/10A. The DC2641A isconfigured with a sense resistor for over current protection.Inductor DCR current sensing is optional.

Features

  • Wide VIN Range: 4V to 140V (150V Abs Max)
  • Wide Output Voltage Range: 0.8V to 60V
  • Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE)
  • Low Operating IQ: 40μA (Shutdown = 10μA)
  • 100% Duty Cycle Operation
  • No External Bootstrap Diode Required
  • Selectable Gate Drive UVLO Thresholds
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from VOUT
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low RippleBurst Mode® Operation at Light Loads
  • Adjustable Burst Clamp
  • Power Good Output Voltage Monitor
  • Programmable Input Overvoltage Lockout
  • Small 24-Lead 4mm × 5mm QFN or TSSOP Packages

Typical applications

  • Telecommunications Power Systems
  • High Voltage Battery Operated Systems
  • Automotive and Industrial Power Systems

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, –, 33 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance33 µH
Performance Rated Current13.3 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%11 A
DC Resistance12.54 mΩ
Self Resonant Frequency12 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length20.8 mm
Height13.5 mm
Rated Current12 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length4 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins8 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability