IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7151S | Demoboard DC2615A

LTC7151S High Efficiency 15A Silent Switcher Buck Regulator

Overview

TopologyBuck Converter
Input voltage3.1-20 V
Output 11.2 V / 15 A

Description

Demonstration circuit 2615A features the LTC7151S in a high efficiency 1.2V/15A step-down regulator with an input voltage range of 3.1V to 20V and a 1MHz switching frequency. The Silent Switcher®2 technology reduces the switching noise while the internal MOSFETs of the LTC7151S provide high efficiency over a wide input voltage range. No current sense resistor is required.The LTC7151S employs a controlled on-time, valley current mode architecture. This architecture allows for a short minimum on-time which is ideal for high stepdown ratios. In addition, the architecture provides a fast load step response by allowing the switch node pulses to compress after the load steps up – see Figure 6.The LTC7151S data sheet provides a complete description of the IC operation and application information. The data sheet must be read in conjunction with the quick start guide.

Features

  • Silent Switcher®2 Architecture for Low EMI
  • VIN Range: 3.1V to 20V
  • VOUT Range: 0.5V to 5.5V
  • Differential VOUT Remote Sense
  • Adjustable Frequency: 400kHz to 3MHz
  • Poly Phase® Operation: Up to 12 Phases
  • Output Tracking and Soft-Start
  • Reference Accuracy: ±1% Over temperature
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Accurate 1.2V Run Pin Threshold
  • Supports Forced Continuous/Discontinuous Modes
  • 28-Lead Thermally Enhanced 4mm × 5mm × 0.74mm LQFN Package

Typical applications

  • Automotive and Industrial Power Supplies, Server Power Applications, Point-of-Load Supply for ASIC, FPGA, DSP, µP, etc.
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, –, 80 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Operating Voltage80 V
Performance Rated Current54 A
Saturation Current @ 10%47 A
Saturation Current @ 30%64 A
DC Resistance0.37 mΩ
Self Resonant Frequency45 MHz
MaterialMnZn 
Pins2 
–
MountSMT 
Length10.1 mm
Height6.8 mm
Rated Current25 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length4 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
MaterialPA66 
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability