IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7103EUHE | Demoboard EVAL-CN0509-EBZ

105V, 2.3A Low EMI Synchronous Step-Down Regulator

Overview

TopologyOther Topology

Description

CN0509 is a wide input range (5V to 100V) USB charger capable of providing up to 2A at 5V from a wide range of DC sources including solar panels, fully charged or half-discharged car batteries, -48V telecom backup supplies, random stacks of alkaline cells, treadmill motors hacked to run as generators, wind turbines, etc. using the combination of wide input LTC7103 buck converter and an isolated flyback converter LT8302. The circuit accepts DC voltage from 5V to 100V and produce an isolated 5V supply via a standard USB connector. The outer case of many cell phones and other portable electronics are often electrically connected to USB ground. As such, isolation is necessary in situations in which the power source’s relationship to Earth ground is unknown.The circuit will survive up to 100V reverse connection to a power source with a green LED indicating correct input polarity and red led otherwise.

Features

  • Allows wide input range of 5V to 100V
  • Provides isolated and regulated 5V output
  • Provides up to 2A output current
  • Two USB output ports for convenience

Typical applications

  • Battery Chargers
  • CC/CV Supplies
  • Automotive and Military Systems, Industrial, Avionics and Heavy Equipment
  • Telecommunication Systems
  • Medical Instruments

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
Interface Type
Gender
Mount
IR(A)
Working Voltage(V (AC))
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
Qmin.
n
IR(A)
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
Length12 mm
Width12 mm
Height10 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.5 A
Rated Current3.8 A
Performance Rated Current4.9 A
DC Resistance60 mΩ
Self Resonant Frequency6.5 MHz
VersionStandard 
–
–
MountSMT 
Rated Current3.8 A
–
–
–
–
–
Inductance47 µH
–
–
–
–
–
–
Size1210 
–
–Check availability
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
Length10 mm
–
Height10 mm
–
PackagingBox 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current17.5 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, 8, USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
ApplicationUSB 2.0 
–
–
TypeStacked Horizontal 
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
–
–
–
–
–
–
–
Rated Current1.5 A
–
–
–
–
–
–Check availability
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Length13.46 mm
Width17.75 mm
Height12.7 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 10 - 40 V (DC)
Output Voltage 15 V
Output Current 13 A
Auxiliary Voltage8 V
Inductance9.07 µH
–
Turns Ratio3:1:1.75 
–
Saturation Current8 A
Leakage Inductance0.25 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
Size0603 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage50 V (DC)
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
Size0603 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage200 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1812 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
Size0603 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
Size1210 
–
–Check availability