IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7103-1

105V, 2.3A Low EMI Synchronous Step-Down Regulator with Fast Current Programming

Overview

TopologyBuck Converter
Input voltage4.4-105 V
Switching frequency200-2000 kHz
Output 12.3 A

Description

The LTC7103-1 is a high efficiency, monolithic synchro-nous step-down DC/DC converter utilizing a constant frequency, average current mode control architecture. It operates from an input voltage range of 4.4V to 105V and provides an adjustable regulated output voltage from 1V to VIN while delivering up to 2.3A of output current.

Features

  • Wide VIN Range: 4.4V to 105V (110V Abs Max)
  • Ultralow EMI/EMC Emissions: CISPR 25 Compliant
  • 2μA IQ When Regulating 48VIN to 3.3VOUT
  • Fast and Accurate Output Current Programming and Monitoring with No External RSENSE
  • Brick Wall Current Limit
  • Low Minimum On-Time: 40ns
  • Wide VOUT Range: 1V to VIN
  • PassThru™/100% Duty Cycle Capable
  • Programmable Fixed Frequency: 200kHz to 2MHz
  • Eight, Pin-Selectable Fixed (1.2V to 15V) or Adjustable Output Voltages
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • PLL Synchronization to External Clock
  • EXTVCC LDO Powers Chip from VOUT = 3.3V to 40V
  • OPTI-LOOP® or Fixed Internal Compensation
  • Input and Output Overvoltage Protection
  • Thermally Enhanced (5mm × 6mm) QFN Package
  • AEC-Q100 Qualification in Process

Typical applications

  • Medical Instruments and Telecommunication
  • Automotive and Military Systems
  • Industrial, Avionics and Heavy Equipment
  • Battery Chargers and CC/CV Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
IR,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 12 µH, 7.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance12 µH
Performance Rated Current7.4 A
Saturation Current4.9 A
DC Resistance26 mΩ
Operating Voltage120 V
Self Resonant Frequency19.7 MHz
Size1260 
VersionStandard 
Saturation Current @ 10%4.9 A
Saturation Current @ 30%6.4 A
–
–
Packaging Unit500 
Rated Current4.5 A
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 18 µH, 7.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Performance Rated Current7.4 A
–
DC Resistance24200 mΩ
–
Self Resonant Frequency16 MHz
Size1365 
VersionSMT 
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.5 A
DC Resistance22 mΩ
MaterialWE-PERM 
Packaging Unit400 
–
–Check availability
SPECWE-PD SMT Power Inductor, 33 µH, 3.65 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current3.65 A
Saturation Current2.5 A
DC Resistance85 mΩ
Operating Voltage120 V
Self Resonant Frequency13 MHz
Size1245 
VersionStandard 
Saturation Current @ 10%2.5 A
Saturation Current @ 30%3 A
–
–
Packaging Unit500 
Rated Current2.3 A
–Check availability
SPECWE-PD SMT Power Inductor, 47 µH, 4.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current4.9 A
–
DC Resistance60 mΩ
Operating Voltage120 V
Self Resonant Frequency6.5 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.5 A
–
–
Packaging Unit250 
Rated Current3.8 A
–Check availability