IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7003 | Demoboard DC2749

Fast 60V Protected High Side NMOS Static Switch Driver

Overview

TopologyOther Topology
Input voltage6-60 V
Output 160 V / 14.5 A
IC revision1

Description

The LTC7003 is a fast high side N-channel MOSFET gate driver that operates from input voltages up to 60V. It contains an internal charge pump that fully enhances an external N-channel MOSFET switch, allowing it to remain on indefinitely.Its powerful driver can easily drive large gate capacitances with very short transition times, making it well suited for both high frequency switching applications or static switch applications that require a fast turn-on and/or turn-off time.When an internal comparator senses that the switch current has exceeded a preset level, a fault flag is asserted and the switch is turned off after a period of time set by an external timing capacitor. After a cooldown period, the LTC7003 automatically retries.The LTC7003 is available in the thermally-enhanced 16-lead MSOP package.

Features

  • Wide Operating VIN: 3.5V to 60V
  • 1Ω Pull-Down, 2.2Ω Pull-Up for Fast Turn-On and Turn-Off Times with 35ns Propagation Delays
  • Internal Charge Pump for 100% Duty Cycle
  • Short-Circuit Protected
  • Adjustable Current Trip Threshold
  • Current Monitor Output
  • Automatic Restart Timer
  • Open-Drain Fault Flag
  • Adjustable Turn-On Slew Rate
  • Gate Driver Supply from 3.5V to 15V
  • Adjustable VIN Undervoltage and Overvoltage Lockouts
  • Adjustable Driver Supply VCC Undervoltage Lockout
  • Low Shutdown Current: 1µA
  • CMOS Compatible Input
  • Thermally Enhanced, High Voltage Capable 16-Lead MSOP Package

Typical applications

  • Static Switch Driver, Load and Supply Switch Driver, Electronic Valve Driver, High Frequency High Side Gate Driver

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 100 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 µF
Rated Voltage63 V (DC)
Endurance 7000
Ripple Current640 mA
Leakage Current63 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
–
–
–
Length12.5 mm
–
–
–
PackagingAmmopack 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
Length15.9 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pitch2 mm
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pitch2 mm
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability