IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6812-1 | Demoboard DC3036A

15-Channel Battery-Stack Monitor with Daisy-Chain Interface

Overview

TopologyOther Topology
Input voltage16-75 V

Description

Demonstration circuit 3036A features the LTC6812-1, a 15-channel battery-stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI™) to monitor a long series of cells in a stack. The DC3036A demo board also features reversible isoSPI enabling a redundant communication path. The PCB, components, and DuraClik connectors are optimized for Low EMI Susceptibility and Emissions.The DC3036A can communicate to a PC by connecting a DC2792B dual master isoSPI together with DC2026 Linduino® One. The DC2026 must be loaded with the appropriate program (called a sketch) to control the battery stack monitor IC and receive data through a USB serial port. The DC2026C provides a standard SPI inter-face which can be translated to isoSPI and then connected to a DC3036A isoSPI port (J4 or J5 connector). The DC2792B companion board provides two SPI-isoSPI channels for reversible operation.

Features

  • Measures Up to 15 Battery Cells in Series
  • 2.2mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • Built-In isoSPI™ Interface
  • 1Mb Isolated Serial Communications
  • Uses a Single Twisted Pair, Up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • Bidirectional for Broken Wire Protection
  • 245μs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit Delta-Sigma ADC with Programmable 3rd Order Noise Filter
  • Engineered for ISO 26262-Compliant Systems
  • Passive Cell Balancing Up to 200mA (Max) with Programmable Pulse-Width Modulation
  • 9 General Purpose Digital I/O or Analog Inputs
  • Temperature or Other Sensor Inputs
  • Configurable as an I2C or SPI Master
  • 6μA Sleep Mode Supply Current
  • 64-Lead eLQFP Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • High Power Portable Equipment
  • Backup Battery Systems, Electric and Hybrid Electric Vehicles, Grid Energy Storage

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–Check availability