IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6102 | Demoboard BRD2505A

Precision Zero Drift Current Sense Amplifier

Overview

TopologyOther Topology
Input voltage4-60 V
IC revisionA02

Description

The PG26 Pro Kit is an ideal starting point for application development on the EFM32PG26 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG26 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

Features

  • 4V to 60V, 70V Maximum (LTC6102)
  • 5V to 100V, 105V Maximum (LTC6102HV)
  • ±10µV Input Offset Maximum
  • ±50nV/°C Input Offset Drift Maximum
  • Fast Response: 1µs Step Response
  • Gain Configurable with Two Resistors
  • Low Input Bias Current: 3nA Maximum
  • PSRR 130dB Minimum
  • Output Currents up to 1mA
  • Operating Temperature Range: –40°C to 125°C
  • Disable Mode (LTC6102-1 Only): 1µA Maximum
  • Available in 8-Lead MSOP and 3mm × 3mm DFN Packages

Typical applications

  • Automotive Controls
  • EFM32PG26 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tools
  • Battery Monitoring
  • Motor Control, Load Protection

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability