IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4381 | Demoboard DC2713

Low Quiescent Current Surge Stopper with 9mΩ MOSFET

Overview

TopologyOther Topology
Input voltage12-48 V
Output 147 V

Description

The DC2713A circuit board enables evaluation of the LTC4381, low quiescent current surge stopper with 9mΩ MOSFET, in 12V to 48V applications. The LTC4381 clamps the output voltage, permitting the load to operate safely through 100V transients and load dump surges such as ISO 16750-2 Test A. Current limiting protects the input supply from output overload and short-circuits. In the presence of a sustained input overvoltage or output overload, the LTC4381 shuts off after a delay to protect the internal power MOSFET.DC2713A is available in four assembly options, from DC2713A-A to DC2713A-D. DC2713A-A/DC2713A-B employ a jumper to set the output clamp voltage to either 28.5V or 47V, to suit 12V or 24V/28V systems. DC2713A-C/DC2713A-D clamp the output to 66.5V for 48V applications. DC2713A-A/DC2713A-C latch off after a fault, whereas DC2713A-B/DC2713A-D automatically restart after a cool down delay.

Features

  • Withstands Surge Voltages Up to 100V
  • Internal 9mΩ N-Channel MOSFET
  • Guaranteed Safe Operating Area: 20ms at 70V, 1A
  • Low Quiescent Current: 6μA Operating
  • Operates Through Automobile Cold Crank
  • Wide Operating Voltage Range: 4V to 72V
  • Overcurrent Protection
  • Selectable Internal 28.5V/47V or Adjustable Output Clamp Voltage
  • Reverse Input Protection to –60V
  • Adjustable Turn-On Threshold
  • Adjustable Fault Timer with MOSFET Stress Acceleration
  • Latchoff and Retry Options
  • Low Retry Duty Cycle During Faults
  • 32-Lead DFN (7mm × 5mm) Package

Typical applications

  • Avionic/Industrial Surge Protection, Hot Swap/Live Insertion, High Side Switch for Battery Powered Systems
  • Automotive 12V, 24V and 48V System, Automotive Load Dump Protection

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability