IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3892-2 | Demoboard DC2727A

LTC3892-2EUH Dual Output SEPIC and Buck Converter

Overview

TopologyBuck Converter
Input voltage6-40 V
Switching frequency75-850 kHz
Output 13.3 V / 10 A

Description

Demonstration circuit 2727A is a high input voltage, high efficiency dual output DC/DC converter. It features the LTC®3892 2, a low IQ, dual output, 2-phase synchronous step-down DC/DC controller. This demo board operates over a 6V to 40V input voltage range and produces a 3.3V at 10A and a 12V at 3A output.The 12V output is designed using a SEPIC converter which allows a stable output voltage from an input voltage that can be above, below or equal to the output voltage. The 3.3V is provided using a synchronous step-down converter. These output voltages can easily be changed with certain modifications.The gate drive voltage can be adjusted from 5V to 10V allowing the use of logic or standard level MOSFETs. The DC2727A supports three operation modes: forced continuous mode, pulse-skipping and Burst Mode® operation during light loads. Forced continuous mode reduces output voltage ripple and yields a low noise switching spectrum. The pulse-skipping and burst modes increased efficiency at light loads.Both outputs of the DC2727A switch out of phase to reduce input filtering. The DC2727A supports selectable current limit and provides very low dropout operation with its 99% duty cycle capability. The DC2727A has a standard operating frequency of 250kHz, but can be adjusted in a range between 75kHz and as high as 850kHz. In addition, the LTC3892-2 integrates the bootstrap diodes which simplifies the design.The DC2727A was designed to support multiple footprints of input/output capacitors and inductors to accommodate variety of applications. The data sheet of LTC3892-2 gives a complete description and application information, and must be read in conjunction with this demo board manual for DC2727A.

Features

  • Wide VIN Range: 4.5V to 60V (65V Abs Max)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 99% - VIN
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)
  • No External Bootstrap Diodes Required
  • Low Operating IQ: 29μA (One Channel On)
  • Selectable Gate Drive UVLO Thresholds
  • Out-of-Phase Operation Reduces Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency: 75kHz to 850kHz
  • Selectable Continuous, Pulse Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Selectable Current Limit (LTC3892/LTC3892-2)
  • Very Low Dropout Operation: 99% Duty Cycle
  • Power Good Output Voltage Monitors (LTC3892/LTC3892-2)
  • Low Shutdown IQ: 3.6μA
  • Small 32-Lead 5mm × 5mm QFN Package (LTC3892/LTC3892-2) or TSSOP Package (LTC3892-1)

Typical applications

  • Distributed DC Power Systems
  • Automotive and Industrial Power Systems
  • High Voltage Battery Operated Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 32.05 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current32.05 A
Saturation Current @ 30%32.1 A
DC Resistance2.2 mΩ
DC Resistance2.42 mΩ
Self Resonant Frequency28 MHz
Pins2 
–
MountSMT 
Length11.6 mm
Height8.8 mm
Rated Current16 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability