IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3884 | Demoboard DC2165A

LTC3884EUK High Efficiency,Dual-Output, Synchronous Buck Converter with Power System Management

Overview

TopologyBuck Converter
Input voltage4.5-14 V
Output 11 V / 30 A
IC revisionA

Description

Demonstration circuit 2165A is a high efficiency, highdensity, dual-output buck converter with a 4.5V to 14Vinput range. The output voltage is adjustable from 0.5V to5.5V, and each output can supply up to 30A of load currentwhen the output voltage is within a 0.5V to 1.8V range.This demo board features the LTC®3884, a dual-outputpoly phase step-down controller with ultra-low DCR sensingand incorporates digital power system management.The LTC3884 data sheet must be read in conjunction withthis demo board manual for this demonstration circuitDC2165A.The DC21065A powers up to default settings and producespower based on configuration resistors or withits non-volatile memory without the need for any serialbus communication. This allows easy evaluation of theDC/DC converter. To fully explore the extensive powersystem management features of the part, download the GUI software LTpowerPlay™ onto your PC and use LTC’sI2C/SMBus/PMBus dongle DC1613A to connect to theboard. LTpowerPlay allows the user to reconfigure the parton-the-fly and store the configuration in EEPROM, viewtelemetry of voltage, current, temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
Self Resonant Frequency29 MHz
MaterialMnZn 
Pins2 
MountSMT 
Length11.3 mm
Height8.9 mm
Rated Current38 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability