IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3639 | Demoboard DC3017A-A

High Efficiency, 150V 100mA Synchronous Step-Down Regulator

Overview

TopologyLAN / POE
Input voltage55 V
Output 157 V / 0.6 A
Output 257 V / 1.92 A
Output 357 V / 0.35 A
Output 457 V / 1.2 A
IC revision03

Description

The LTC®3639 is a high efficiency step-down DC/DC regulator with internal high side and synchronous power switches that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load. The LTC3639 can supply up to 100mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3639’s combination of Burst Mode® operation, integrated power switches, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents. With its wide input range of 4V to 150V and programmable overvoltage lockout, the LTC3639 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC3639 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment. The LTC3639 is available in a thermally enhanced high voltage-capable 16-lead MSE package with four missing pins.

Features

  • Wide Operating Input Voltage Range: 4V to 150V
  • Synchronous Operation for Highest Efficiency
  • Internal High Side and Low Side Power MOSFETs
  • No Compensation Required
  • Adjustable 10mA to 100mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12µA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package

Typical applications

  • Industrial Control Supplies
  • Automotive
  • Medical Devices
  • Battery-Operated Devices
  • Distributed Power Systems
  • Avionics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Version
Type
H(mm)
IR(A)
Packaging
Working Voltage(V (AC))
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
–
–
–
–
–
–
–
Pins3 
–
TypeStraight 
–
Rated Current2 A
PackagingBag 
Working Voltage200 V (AC)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, 17.55 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length17.55 mm
–
–
–
–
–
–
–
–
Pins24 
VersionSMT 
Type4PPoE (to 900 mA) 
Height98.8 mm
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 19.1 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length19.1 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, 33.06 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Length33.06 mm
–
–
–
–
–
–
–
–
Pins20 
VersionLow Profile 
TypeAngled 
–
Rated Current3 A
PackagingTray 
Working Voltage250 V (AC)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability