IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3330 | Demoboard DC2048A

Nanopower Buck-Boost DC/DC with Energy Harvesting Battery Life Extender

Overview

TopologyBuck-Boost Converter
Input voltage3-18 V
Output 15.15 V
IC revisionB

Description

Demonstration Circuit 2048A is a nanopower buckboost DC/DC with energy harvesting battery life extender featuring the LTCR3330. The LTC3330 integrates a high voltage energy harvesting power supply plus a DC/DC converter powered by a primary cell battery to create a single output supply for alternative energy applications. The energy harvesting power supply, consisting of an integrated low-loss full-wave bridge with a high voltage buck converter, harvests energy from piezoelectric, solar or magnetic sources. The primary cell input powers a buck-boost converter capable of operating down to 1.8V at its input. Either DC/DC converter can deliver energy to a single output. The buck operates when harvested energy is available, reducing the quiescent current drawn on the battery to essentially zero. The buck-boost takes over when harvested energy goes away.A low noise LDO post regulator and a supercapacitor balancer are also integrated, accommodating a wide range of output storage configurations.Voltage and current settings for both input and outputs are programmable via pin-strapped logic inputs.The LTC3330EUH is available in a 5mm × 5mm 32-lead QFN surface mount package with exposed pad.

Features

  • Dual Input, Single Output DC/DCs with Input Prioritizer
  • Energy Harvesting Input: 3.0V to 19V Buck DC/DC
  • Primary Cell Input: 1.8V to 5.5V Buck-Boost DC/DC
  • Zero Battery IQ When Energy Harvesting Source is Available
  • Ultralow Quiescent Current: 750nA at No-Load
  • Low Noise LDO Post Regulator
  • Integrated Supercapacitor Balancer
  • Up to 50mA of Output Current
  • Programmable DC/DC and LDO Output Voltages, Buck UVLO, and Buck-Boost Peak Input Current
  • Integrated Low Loss Full-Wave Bridge Rectifier
  • Input Protective Shunt: Up to 25mA at VIN ≥ 20V
  • 5mm × 5mm QFN-32 Package

Typical applications

  • Energy Harvesting
  • Wireless HVAC Sensors and Security Devices
  • Solar Powered Systems with Primary Cell Backup
  • Mobile Asset Tracking

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length15.9 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 4
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability