IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3306 | Demoboard AD-PQMON-SL

Power Quality Analyzer

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Output 13.65 V / 1.75 A

Typical applications

  • Power Quality Monitoring Solutions and Smart Meter Technology

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.2 µH, 2.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Rated Current2.6 A
Saturation Current3 A
Self Resonant Frequency180 MHz
MountSMT 
–
–
–
–
DC Resistance42 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.35 A
–
–
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance900 Ω
Maximum Impedance500 MHz 
Rated Current 2710 mA
DC Resistance350 mΩ
TypeHigh Speed 
–Check availability