IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2974 | Demoboard DC1508B-B

LTC2977, LTC2978A, LTC2978 Socketed Programming Board [requires DC1613]

Overview

TopologyOther Topology

Description

The DC1508B programming board contains the circuitry needed to program and verify the EEPROM of the LTC2974, LTC2975, LTC2977, LTC2978, and LTC2978A. This is its sole purpose. The DC1508B is shipped with a clamshellstyle programming socket installed. The EEPROM contains the factory default configuration. The LTpowerPlay™ *.proj file that corresponds to the factory default can be found in the GUI.

To properly program and verify the contents of the EEPROM, download and install the LTpowerPlay software (GUI).

You also need a Linear Technology DC1613 USB to I2C/ SMBus/PMBus Controller.

Demo System Required Hardware

-Windows PC

-USB-to-I2C/SMBus/PMBus Controller (DC1613)

-DC1508B-A or DC1508B-B

Demo System Required Software

-LTpowerPlay

Features

  • Sequence, Trim, Margin, Supervise Power Supplies
  • Manage Faults, Monitor Telemetry, Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay GUI
  • Margin or Trim Supplies to ±0.25% Accuracy
  • Fast OV/UV Supervisors per Channel
  • Supports Multichannel Fault Management
  • Automatic Fault Logging to Internal EEPROM
  • Operates Autonomously without Additional SW
  • OV/UV VOUT and One VIN Supervisor
  • Telemetry Reads Back VIN, VOUT, and Temperature
  • Time-Based Output Sequencer
  • I2C/SMBus Serial Interface
  • All Devices Available in 64-lead QFN Package

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2.44 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
–
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
ColorNatural 
–
–Check availability
SPECWR-PHD Pin Header - Single, 10.16 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
–
Pins4 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability