IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2943-1 | Demoboard DC1812A-C

Multicell Battery Gas Gauge with Temperature,Voltage and Current Measurement

Overview

TopologyBuck-Boost Converter
Input voltage3.6-20 V
Output 14.2 V / 1 A
IC revisionA

Description

Demonstration circuit 1812A-A (Figure 1) features theLTC®2943. Demonstration circuit 1812A-B features theLTC2944. Demonstration circuit 1812A-C features theLTC2943-1. The LTC2943/LTC2943-1 has an operatingrange of 3.6V to 20V, while the LTC2944 has an operatingrange of 3.6V to 60V, making all three devices perfectlysuitedformulticellbattery applications. A precisionanalogcoulomb counter integrates current measured through asense resistor between the battery’s positive terminal andthe load or charger. The LTC2943/LTC2943-1 measuresvoltage, current and temperature with an internal 14-bitNo Latency ∆∑™ ADC. The LTC2944 measures voltage,current and temperature with an internal 16-bit No Latency∆∑ADC. Themeasurements are storedininternalregistersaccessible via the onboard SMBus/I2C interface.The LTC2943/LTC2943-1/LTC2944 has programmablehigh and low thresholds for all measured quantities. If aprogrammed threshold is exceeded, the device reports analert using either the SMBus alert protocol or by setting aflag in the internal status register.The LTC2943 and LTC2944 require only a single lowvalue sense resistor to set the measured current range

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length3.2 mm
Height0.68 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability