IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2358/LTC2357/LTC2353/LTC233 | Demoboard DC2365A2-A,B,C,D,E,F,G,H

LTC2333-18 Demo Board | Buffered Octal, 18-Bit, 800Ksps Mux'd SAR ADC (Requires DC590, DC2026 or DC890)

Overview

TopologyOther Topology
IC revision1

Description

Demonstration circuit 2365A highlights the LTC2358 family of buffered input ADCs. The LTC2358/LTC2357/LTC2353/LTC2333 are low noise, high speed, 16-/18-bit successive approximation register (SAR) ADCs with integrated front end buffers. These ADCs accept a wide common mode range. Pico-amp inputs and high CMRR enable these ADCs to connect directly to a wide range of sensors without compromising measurement accuracy. The demo manual refers to the LTC2358-18 but applies to all parts in the family, the only differences being the number of bits, number of channels and the maximum sample rate. The LTC2358-18 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2X buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

Typical applications

  • Programmable Logic Controllers, Industrial Process Control, Power Line Monitoring, Test and Measurement

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability