IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8618 | Demoboard DC2822A

High Efficiency 65V, 100mA Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage5.5-60 V
Switching frequency1850-2150 kHz
Output 15.15 V / 0.1 A

Description

Demonstration circuit 2822A features the LT8618, a high efficiency 65V, 100mA synchronous step-down regulator. The DC2822A demo board is designed for 100mA at 5V output from a 5.5V to 60V input with switching frequency of 2MHz. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8618 is a high efficiency, and high frequency synchronous monolithic step-down switching regulator in a 3mm × 2mm DFN package with exposed pads for low thermal resistance. The regulator’s ultralow 2.5μA quiescent current with the output in full regulation enables applications requiring highest efficiency at very light load currents, such as automotive and battery powered portable instruments.Peak current mode control with minimum on-time of as small as 35ns allows high step-down conversion even at high frequency. The LT8618 switching frequency can be programmed via an oscillator resistor over a 200kHz to 2.2MHz range. The default frequency of the DC2822A is 2MHz.The DC2822A demo board has an EMI filter installed. The EMI performance of the board is shown on Figure 2. The red line in radiated EMI performance is CISPR25 Class 5 peak limit. The figure shows that the circuit passes the test with a wide margin.The LT8618 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this demo manual. The layout recommendations for best thermal performance are available in the data sheet Application Information section. Contact ADI applications engineer for technical support.

Features

  • High Efficiency Synchronous Operation
  • 90% Efficiency at 30mA, 12VIN to 3.3VOUT

  • Ultralow Quiescent Current Burst Mode® Operation
  • < 2.5μA IQ Regulating 48VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • 3.4V to 60V Input Operation Range (65V Max)
  • Fast Minimum Switch-On Time: 35ns
  • Adjustable Switching Frequency: 200kHz to 2.2MHz
  • Fixed 3.3V Output Voltage Version
  • Allows Tiny Inductors
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small 10-Lead 3mm × 2mm DFN
  • AEC-Q100 Qualification in Progress

Typical applications

  • Industrial Sensors / Industrial Internet of Things / Flow Meters
  • 4mA to 20mA Current Loops
  • Automotive Housekeeping Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
ISAT(A)
fres(MHz)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, –, 33 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance33 µH
Saturation Current0.32 A
Self Resonant Frequency25 MHz
Pins2 
–
MountSMT 
Length3.8 mm
Height1.65 mm
Rated Current0.42 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
Length12.7 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability