IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8607 | Demoboard EVAL-ADA4356EBZ

Programmable Transimpedance, Current to Bits Receiver μModule

Overview

TopologyBuck Converter
Input voltage12 V

Typical applications

  • Current to bits conversion, Range finder
  • Fiber optic sensing
  • Optical time domain reflectometry (OTDR)
  • Time of Flight (ToF)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SW(mm)
Ti
To
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size3020 
Operating Temperature -40 up to +125
–
–
–
Length3 mm
Width3 mm
Height2 mm
–
–
Inductance4.7 µH
Performance Rated Current2.4 A
Saturation Current @ 30%5.15 A
DC Resistance137 mΩ
Self Resonant Frequency30 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM2.5 
–
–Check availability
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length20 mm
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM2.5 
Outer ThreadM2.5 
–Check availability